Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ART
Article number
005612101
DESC
Description
RAMPA®-INSERTS TYPE C 10 X 12 1/4-20 UNC, STEEL ZINC PLATED
LONGTEXT
Product description
RAMPA® inserts type C with slot have the same outer diameter as type A and B, but the inner thread is proportionally larger (thin-walled).
D
Outside-Ø
10.0 mm
L
Length
12 mm
D1
Internal thread
1/4-20 UNC
V
Pre-drilling Ø (recommendation)
8-8.5 mm
MAT
Material
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
0.001983 kg
TARIC
Customs tariff number
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
0056121010100
Preview - Generation
Quotation
3D
Dimension
2D