您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
439612101
RAMPA
RAMPA®-Imperial product range (UNC)
Inserts (UNC) RAMPA®
Powered by
CAD模型選擇
{rampa/unc/inserts_unc/inserts_type_skd30_439_unc.prj},{NB=439612101_10},{ART=439612101},{D=12.0},{L=12},{D1H=6.35000},{D1HH=1.27000},{H=3.0},{N=0.0},{T=0.0},{L1=0},{D3=7.5},{L2=1.5},{SW=6},{L3=3.5},{D2=12},{F=1.55},{CODE1=1},{CODE2=2},{L6=9.0},{DESC=RAMPA®-MUFFEN TYP SKD30 12 X 12 1/4-20 UNC, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ SKD30 mit abschließendem Bund, Innensechskant, Führungsansatz und patentiertem 1-Gang-Außengewinde für vereinfachtes Einschrauben in Holz, Holzwerkstoffen und thermoplastischen Kunststoffen.},{D1=1/4-20 UNC},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.004555},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{PCK=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
ART
Article number
439612101
439612101
DESC
Description
RAMPA®-INSERTS TYPE SKD30 12 X 12 1/4-20 UNC, STEEL ZINC PLATED
RAMPA®-INSERTS TYPE SKD30 12 X 12 1/4-20 UNC, STEEL ZINC PLATED
LONGTEXT
Product description
RAMPA® inserts type SKD30 with sealing collar, hex drive, unthreaded lead and patented 1-start external thread contour for simplified assembling in wood, wood-based materials and thermoplastics.
D
Outside-Ø
12.0
12.0
mm
L
Length
12
12
mm
D1
Internal thread
1/4-20 UNC
1/4-20 UNC
SW
Wrench size
6
6
mm
V
Pre-drilling Ø (recommendation)
10.0-10.5
10.0-10.5
mm
MAT
Material
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
10
50
100
1000
5000
10
50
100
1000
5000
GEW
Net weight (Piece)
0.004555
0.004555
kg
TARIC
Customs tariff number
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
844464240 / 1
844464240 / 1
MONTAGE
Tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
439612101010
439612101010
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D