您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
5115001
RAMPA
RAMPA®-Imperial product range (UNC)
Tools / Drivers (UNC) RAMPA®
Powered by
CAD模型選擇
{rampa/unc/tools_unc/stud_bolt_type_511_unc.prj},{NB=5115001_1},{ART=5115001},{DESC=RAMPA®-DREHER TYP 515 10-24 UNC},{LONGTEXT=RAMPA-Gewindestifte Typ 511 zum Auswechseln. Ausschließlich als Ersatzteil für RAMPA-Dreher Typ 515 geeignet.},{D1=10-24 UNC},{MAT=-},{FARBE=-},{PCKH1=1},{PCK=1},{GEW=-},{TARIC=-},{DIN=},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=rampa_lieferprogramm_2020_seite_64.pdf},{VERH1=},{CODE1=0},{CODE2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
ART
Article number
5115001
5115001
DESC
Description
RAMPA®-Driver type 515 10-24 UNC
RAMPA®-Driver type 515 10-24 UNC
LONGTEXT
Product description
RAMPA® stud bolt type 511 for interchange. Only to be used as spare part for RAMPA® driver type 515.
D1
Outside thread
10-24 UNC
10-24 UNC
MAT
Material
-
PCK
Packing units (Number of pieces)
1
1
GEW
Net weight (Piece)
-
kg
TARIC
Customs tariff number
-
MONTAGE
Tools
Data sheet
ARTS
Article number parts list
511500101
511500101
Preview - Generation
詢價
PDF